Contact Us
Inertial Navigation Primer
LOGIN / REGISTER
Products
Product Overview
VN-100
VN-110
VN-200
VN-210
VN-300
VN-310
Product Overview
VN-100
VN-110
VN-200
VN-210
VN-300
VN-310
Gyro In-Run Bias :
5°/hr
Pitch/Roll :
0.5°
Accel In-Run Bias :
< 0.04 mg
Static Pitch/Roll :
< 0.05˚
Gyro In-Run Bias :
0.6°/hr
Accel In-Run Bias :
< 10 µg
Dynamic Heading :
0.2°
Dynamic Pitch/Roll :
0.03°
Gyro In-Run Bias :
5°/hr
Accel In-Run Bias :
< 0.04 mg
Dynamic Heading :
0.05˚- 0.1˚
Dynamic Pitch/Roll :
0.015˚
Gyro In-Run Bias :
0.6°/hr
Accel In-Run Bias :
< 10 µg
GNSS-Compass Heading (1m) :
0.15° - 0.3°
Dynamic Heading :
0.2°
Dynamic Pitch/Roll :
0.03°
Gyro In-Run Bias :
5°/hr
GNSS-Compass Heading (1m) :
0.15° - 0.3°
Dynamic Heading :
0.05°- 0.1°
Dynamic Pitch/Roll :
0.015°
Gyro In-Run Bias :
0.6°/hr
External IMU and M-Code Support
Industries
Aerospace
Defense
Marine
Industrial
Commercial
Applications
Uncrewed Vehicles
EO/IR Surveillance
SATCOM on the Move
Aerial Photogrammetry
LIDAR Mapping
Bathymetric Survey
Resources
Documentation
Control Center
VectorNav SDK
VectorNav Programming Library
About
About VectorNav
Newsroom
Careers
Contact Us
Educational Material
Inertial Navigation Primer
The VectorNav Library is your introduction to all things Inertial Navigation.
Chapter 1 - Theory of Operation
1.1 Inertial Sensors
1.2 Global Navigation Satellite System (GNSS)
1.3 MEMS Operation
1.4 High-Performance Gyroscopes
1.5 Advanced GNSS
1.6 Attitude & Heading Reference System (AHRS)
1.7 GNSS-Aided Inertial Navigation System (GNSS/INS)
1.8 GNSS Compass/INS (Dual GNSS/INS)
1.9 Heading Determination
Chapter 2 - Math Fundamentals
2.1 Reference Frames
2.2 Datums & World Models
2.3 Attitude Representations
2.4 Attitude Transformations
2.5 Attitude and Position Integration
2.6 Filtering Basics
2.7 Least Squares
2.8 Kalman Filter
2.9 Nonlinear Kalman Filter
2.10 Feedback Controls
Chapter 3 - Specifications & Error Budgets
3.1 IMU Specifications
3.2 IMU Calibration & Characterization
3.3 INS Error Budget
3.4 GNSS Error Budget
3.5 Magnetic Error Sources
3.6 Magnetometer Hard & Soft Iron Calibration
Chapter 4 - Hardware
4.1 Asynchronous Serial Communication
4.2 Synchronous Serial Communication
4.3 Other Communication Standards
4.4 Electrical Interfaces
4.5 RF Hardware
4.6 Electromagnetic Interference (EMI)
Chapter 5 - Alternative Navigation
5.1 GNSS-Challenged Environments
5.2 Enhanced GNSS Technologies
5.3 Absolute Localization
5.4 Relative Localization
Chapter 6 - Examples
6.1 Attitude Transformations
6.2 Noise Calculations
6.3 Least Squares
6.4 MIL-STD-461G