UAV EO IR Surveillance

APPLICATIONS

Autonomous Vehicle Navigation

Autonomous vehicles offer key advantages over crewed systems—such as reduced size, cost, and risk—by replacing human operators with automated guidance, navigation, and control (GNC) systems. Accurate navigation is critical, as it serves as the system’s sole source of feedback. Developing a reliable navigation solution requires careful consideration of the application’s specific needs and involves two core components: an inertial measurement unit (IMU) and a GNSS receiver. These components can be integrated via either an AHRS with GNSS or a GNSS-aided INS, with differences in software yielding varying performance levels. As autonomous systems expand across air, land, and sea domains, robust navigation becomes vital to their success.

Download the application note to learn more.

DATA REQUIREMENTS

IMU Data

Angular Rate

Attitude Data

Yaw, Pitch, Roll

Navigation Data

Position, Velocity

DOWNLOAD OUR FREE AUTONOMOUS VEHICLE NAVIGATION APPLICATION NOTE

OR

WORK AT VECTORNAV

We're explorers at heart, continually pushing the limits of possible to support out-of-this-world applications and customers. Do you share the desire to discover and define new limits? Learn more about working at VectorNav.