Datasheet

VN-310 DUAL GNSS/INS

Tactical-Grade GNSS/INS with Integrated GNSS-Compass

VN-310

The VN-310 is a tactical-grade, high-performance Dual Antenna GNSS-Aided Inertial Navigation System. Incorporating the latest inertial sensor and GNSS technology, the VN-310 combines 3-axis accelerometers, 3-axis gyros, 3-axis magnetometers and two 72 Channel GNSS receivers into a compact embedded module or ruggedized packaging option to deliver a high-accuracy position, velocity and attitude solution under both static and dynamic conditions.

The VN-310 is available in two packaging options: a precision milled, anodized aluminum enclosure (VN-310) and a miniature, board-mount option (VN-310E). Certified to MIL-STD and DO-160G standards, the VN-310 is suitable for the most demanding military and aerospace applications. For SWaP-C constrained applications, the ultra compact VN-310E option delivers unprecedented size and weight advantages while still delivering tactical-grade inertial navigation performance.

Each individual VN-310 and VN-310E sensor undergoes a robust calibration and acceptance testing process at VectorNav's AS9100 certified manufacturing facility.

VectorNav regularly conducts comprehensive testing on all products to verify continued conformance to all performance specifications.

889 KB