Datasheet
VN-200 GNSS/INS
Miniature, high-performance GNSS-Aided INS
VN-200
The VN-200 is a miniature, high performance GNSS-Aided Inertial Navigation System (GNSS/INS) that combines 3-axis gyros, accelerometers and magnetometers, a high-sensitivity GNSS receiver, and advanced Kalman filtering algorithms to provide optimal estimates of position, velocity, and attitude.
The VN-200 is the world's first GNSS/INS in a single surface mount package (SMD). At the size of a postage stamp, the VN-200 SMD requires only a single 3.2-5.5V power supply and can be directly embedded into a user’s electronics for unprecedented SWAP advantages.
The VN-200 Rugged is the “plug and play” version of the VN-200 SMD. Enclosed in a clamshell precision anodized aluminum enclosure, the VN-200 Rugged offers additional protection of the internal inertial sensors, GNSS receiver and electronics.
Each individual VN-200 sensor undergoes a robust calibration and acceptance testing process at VectorNav's AS9100 certified manufacturing facility.
VectorNav regularly conducts comprehensive testing on all products to verify continued conformance to all performance specifications.