PRODUCTS

COMPARE VECTORNAV SENSORS

VN-200
VN-210
Key Features
Accel In-Run Bias
< 0.04 mg
< 10 µg
Dynamic Heading
0.2°
0.05˚- 0.1˚
Dynamic Pitch/Roll
0.03°
0.015˚
Gyro In-Run Bias
5°/hr
0.6°/hr
Accelerometer
Bandwidth
230 Hz
240 Hz
Cross-Axis Sensitivity
±0.05°
±0.05 °
In-Run Bias Stability
< 0.04 mg
< 10 μg
Noise Density
< 0.14 mg/√Hz
0.04 mg/√Hz
Range
±16 g
±15 g
Attitude & Heave
ATTITUDE
Angular Resolution
0.001°
0.001°
Heading (Magnetic)*1
2.0° RMS
2.0° RMS
Pitch/Roll (Static)
0.5° RMS
0.05° RMS
Range (Heading/Yaw, Roll)
± 180°
± 180°
Range (Pitch)
± 90°
± 90°
POSITION/VELOCITY
Velocity Accuracy
< 0.05 m/s
< 0.02 m/s
Environmental
MTBF (Rugged)
> 150,000 hours
> 25,000 hours
MTBF (SMD)
> 240,000 hours
> 45,000 hours
Operating Temperature
-40° to +85° C
-40° to +85°C
Storage Temperature
-40° to +85° C
-40° to +85°C
GNSS Receiver
Altitude Limit
50,000 m
50,000 m
Receiver Type
72 Channel, L1 GNSS
184-Channel, L1/L2/E5b GNSS
Time-to-First-Fix (Cold)
29 s
24 s
Velocity Limit
500 m/s
500 m/s
Gyroscope
Bandwidth
265 Hz
240 Hz
Cross-Axis Sensitivity
< 0.05°
< 0.05 °
In-Run Bias Stability
< 10°/hr (5°/hr typ.)
< 1 °/hr (0.4-0.7°/hr typ.)
Noise Density
0.0035 °/s √Hz
5 °/hr /√Hz
Magnetometer
Cross-Axis Sensitivity
±0.05 °
±0.05 °
In-Run Bias Stability
-
-
Noise Density
140 μGauss/√Hz
140 μGauss/√Hz
Range
±2.5 Gauss
±2.5 Gauss
Available Packages
  • Rugged
    Size: 36 x 33 x 9 mm Power: 80 mA @ 5 V Mass: 16 g
  • SMD
    Size: 24 x 22 x 3 mm Power: 105 mA @ 3.3 V Mass: 4 g
  • Embedded
    Size: 31 x 31 x 12 mm Power: <1.5 W Weight: 14 g
  • Rugged
    Size: 56 x 56 x 31 mm Power: <2.7 W Weight: 155 g

WORK AT VECTORNAV

We're explorers at heart, continually pushing the limits of possible to support out-of-this-world applications and customers. Do you share the desire to discover and define new limits? Learn more about working at VectorNav.