PRODUCTS

COMPARE VECTORNAV SENSORS

VN-100
VN-110
Key Features
Accel In-Run Bias
< 0.04 mg
< 10 µg
Gyro In-Run Bias
5°/hr
0.6°/hr
Heading
2.0°
2.0°
Static Pitch/Roll
0.5°
< 0.05˚
Accelerometer
Bandwidth
230 Hz
200 Hz
Cross-Axis Sensitivity
±0.05°
±0.05°
In-Run Bias Stability
< 0.04 mg
< 10 μg
Noise Density
0.14 mg/√Hz
0.04 mg/√Hz
Range
±16 g
±15 g
Attitude & Heave
Angular Resolution
0.001°
0.001°
Heading (Magnetic)*1
2.0° RMS
2.0° RMS
Pitch/Roll (Dynamic)*2
1.0° RMS
1.0° RMS
Range (Heading/Yaw, Roll)
± 180°
± 180°
Range (Pitch)
± 90°
± 90°
Gyroscope
Bandwidth
265 Hz
210 Hz
Cross-Axis Sensitivity
< 0.05°
< 0.05°
In-Run Bias Stability
< 10°/hr (5°/hr typ.)
< 1°/hr (0.6°/hr typ.)
Noise Density
0.0035°/s /√Hz
5°/hr /√Hz
Magnetometer
Cross-Axis Sensitivity
±0.05 °
±0.05 °
In-Run Bias Stability
-
-
Noise Density
140 μGauss/√Hz
140 μGauss/√Hz
Range
±2.5 Gauss
±2.5 Gauss
Sample Rate
200 Hz
250 Hz
Available Packages
  • Rugged
    Size: 36 x 33 x 9 mm Power: 40 mA @ 5 V Mass: 15 g
  • SMD
    Size: 24 x 22 x 3 mm Power: 45 mA @ 3.3 V Mass: 3.5 g
  • Embedded Module
    Size: 31 x 31 x 12 mm Power: &lt;1 W Weight: &lt;12 g
  • MIL-STD Package
    Size: 56 x 56 x 23 mm Power: &lt;2 W Weight: 125 g

WORK AT VECTORNAV

We're explorers at heart, continually pushing the limits of possible to support out-of-this-world applications and customers. Do you share the desire to discover and define new limits? Learn more about working at VectorNav.