Contact Us
Inertial Navigation Primer
Products
Product Overview
VN-100
VN-110
VN-200
VN-210
VN-300
VN-310
Product Overview
VN-100
VN-110
VN-200
VN-210
VN-300
VN-310
Gyro In-Run Bias :
5°/hr
Pitch/Roll :
0.5°
Accel In-Run Bias :
< 0.04 mg
Static Pitch/Roll :
< 0.05˚
Gyro In-Run Bias :
0.6°/hr
Accel In-Run Bias :
< 10 µg
Dynamic Heading :
0.2°
Dynamic Pitch/Roll :
0.03°
Gyro In-Run Bias :
5°/hr
Accel In-Run Bias :
< 0.04 mg
Dynamic Heading :
0.05˚- 0.1˚
Dynamic Pitch/Roll :
0.015˚
Gyro In-Run Bias :
0.6°/hr
Accel In-Run Bias :
< 10 µg
GNSS-Compass Heading (1m) :
0.15° - 0.3°
Dynamic Heading :
0.2°
Dynamic Pitch/Roll :
0.03°
Gyro In-Run Bias :
5°/hr
GNSS-Compass Heading (1m) :
0.15° - 0.3°
Dynamic Heading :
0.05°- 0.1°
Dynamic Pitch/Roll :
0.015°
Gyro In-Run Bias :
0.6°/hr
External IMU and M-Code Support
Applications
Application Overview
EO/IR Surveillance
SATCOM on the Move
Aerial Photogrammetry
LIDAR Mapping
Resources
Documentation
Control Center
VectorNav SDK
VectorNav Programming Library
Contact Us
About
Company and History
News
Careers
Contact Us
Global Sales
Login
Satellite 2025
11 March, 2025-12 March, 2025
Add to:
Outlook
,
ICal
,
Google Calendar
https://www.satshow.com/