Product
Navigation Specifications
Range (Heading, Roll): ±180°
Range (Pitch) : ±90°
Static Accuracy
(Heading, GPS Compass)1:
0.3° RMS
Static Accuracy (Pitch/Roll): 0.5° RMS
Dynamic Accuracy
(Heading, True Inertial):
0.3° RMS
Dynamic Accuracy (Pitch/Roll):
0.1° RMS
Static Accuracy (Pitch/Roll)
(after Dynamic Alignment)
0.1 ° RMS
Angular Resolution: < 0.05°
Angular Repeatability: < 0.1°
Horizontal Position Accuracy 2.5 m RMS
Horizontal Position Accuracy (w/ SBAS) 2.0 m RMS
Vertical Position Accuracy 5.0 m RMS
Vertical Position Accuracy
(w/ Barometric Pressure Sensor)
2.5 m RMS
Position Resolution 1 mm
Velocity Accuracy ±0.05 m/s
Velocity Resolution 1 mm/s
Output Rate (IMU Data)2: 800 Hz
Output Rate (Navigation Data): 400 Hz
1 With 1 meter baseline, clear view of GPS satellites and good multipath environment.
2 Rates of up to 1 kHz available upon request.

Output Modes (Combinations of):

- Euler Angles (Yaw, Pitch, Roll)

- Quaternion

- Rotation Matrix

- Acceleration, Angular Rate, Magnetic Field

  and Pressure Filtering

- Extended Kalman Filter (EKF)

- Adjustable tuning parameters for improved

  immunity to magnetic and dynamic disturbances

- Active Disturbance Rejection

- Automatic or User Selectable Tuning

- Adaptive Signal Processing

Filtering:

- Extended Kalman Filter (EKF)

- Adjustable tuning parameters for improved immunity
to magnetic and dynamic disturbances

- Active Disturbances Rejection

- Automotive of User Selectable Tuning

- Adaptive Signal Processing

Gyro Specifications
Range: ±2000 °/s
In-Run Bias Stability: < 10 °/hr
Linearity: < 0.1% FS
Noise Density: 0.0035 °/s √Hz
Bandwidth: 256 Hz
Alignment Error: ±0.05°
Resolution < 0.02 °/s
Accelerometer Specifications
Range: ±16 g
In-Run Bias Stability < 0.04 mg
Linearity: < 0.5 ° FS
Noise Density: < 0.14 mg/√Hz
Bandwidth: 260 HZ
Alignment Error: ±0.05 °
Resolution < 0.5 mg
Magnetometer Specifications
Range: ±2.5 Gauss
Linearity: < 0.1 %
Noise Density: 140 μGauss/√Hz
Bandwidth: 200 HZ
Alignment Error: ±0.05 °
Resolution: 1.5 Milligauss
Pressure Sensor Specifications
Range: 10 to 1200 mbar
Resolution: 0.042 mbar
Accuracy: ±1.5 mbar
Error Band: ±2.5 mbar
Bandwidth: 200 Hz
GPS Specifications

Receiver Type:

72 Channels, L1, GNSS
Solution Update Rate: 5 Hz
Time-to-First-Fix: Cold/Warm Start: 26 s
Hot Start: < 1 s
Tracking & Navigation Sensitivity: -159 dBm
Requisition Sensitivity: -159 dBm
Cold Start Sensitivity: -141 dBm
Timepulse Signal Accuracy: 30 nsec RMS
Acceleration Limit: 4 g
Altitude Limit: 50,000 m
Velocity Limit: 500 m/s
Environment
Operating Temp: -40°C to 85°C
Storage Temp: -40°C to 85°C
Electrical
Input Voltage: 3.3 V to 14 V
Baud Rate: Up to 921600
Current Draw: 250 mA @ 5V
Power Consumption3: 1.25 W
Digital Interface: Serial TTL, RS-232

3 Not including active antenna power consumption.

Software:

Sensor Explorer Graphical User Interface
(XP, Vista, Windows 7 compatible)
Physical
Size: 45 x 44 x 11 mm
Weight: 30 g
Connector: Harwin M80-5001042
GPS Antenna Connectors: MMCX