Product
VN-300 Development Tools

VN-300 Development Tools

We provide a wide variety of hardware and software tools that simplify the evaluation and integration of our line of navigation sensors. The Development Kits provide out-of-the-box access to all of the hardware functionality of the VN-300 INS. Our Sensor Explorer graphical user interface provides a powerful tool for evaluation, performance analysis and configuration of VectorNav sensors. Software libraries are also provided to facilitate easy integration with existing platforms.

 
divider
VN-100 Rugged Development Kit

VN-300 Development Kit

The VN-300 Development Kit provides a complete set of tools and support software required to start evaluating the VN-300 GPS/INS:

- VN-300 Module w/Thermal Calibration
- Serial Adapter Cable
- USB Adapter Cable
- Magnetic Mount GPS Antenna (x2)
- MMCX to SMA Cable Connector (x2)
- CD with Software Development Kit
- Product Documentation
- Carrying Case

divider

Sensor Explorer GUI

Sensor Explorer software provides a powerful tool for evaluation, performance analysis and configuration of VectorNav inertial sensors. The user-friendly software provides users with many of the features required during the early stages of development:

- Graphical display of the 3D orientation of the sensor
- Graph inertial data and log output to file for analysis
- Configure sensor settings & registers

Sensor Explorer GUI
divider
.Net C/C++ Software Library

.NET & C/C++ Software Library

Our software support library helps developers quickly integrate VectorNav navigation sensors into existing .NET or C/C++ applications:

- Low-level drivers handles serial communications
- Complete access to all registers and features on VN-300
- Math library provides access to common operations
- Coordinate transformations
- Magnetic calibration routines
- C/C++ Library support for Windows & Linux platforms