• Home
  • Products
    • VN-100 SMDOrientation Sensor
    • VN-100 RuggedOrientation Sensor
    • VN-200 SMDInertial Navigation System
    • VN-200 RuggedInertial Navigation System
  • Support
    • ManualsProduct Manuals & Application Notes
    • DownloadsDownloads and Software Libraries
    • LibraryOverview of Inertial Sensors
  • Company
    • NewsPress Releases & Media
    • ContactContact us by phone or e-mail
    • About UsLearn more about our company
  • Purchase
    • Volume PricingVN-100 & VN-200 Pricing Information
    • Buy VN-100VN-100 Shopping Cart
    • Buy VN-200VN-200 Shopping Cart
  • Overview
  • Specifications
  • Documentation
  • Applications
  • Dev Tools

The VN-100 SMD (Surface-Mount Device) is a miniature, surface mount, high-performance Inertial Measurement Unit (IMU) and Attitude Heading Reference System (AHRS). Incorporating the latest MEMS sensor technology, the VN-100 combines 3-axis accelerometers, 3-axis gyros, 3-axis magnetic sensors, a barometric pressure sensor as well as a 32-bit processor into a miniature surface mount module.


Along with providing calibrated sensor measurements, the VN-100 also computes and outputs a real-time, drift free 3D orientation solution that is continuous over the complete 360 degrees of motion.

The VN-100 was the first Attitude and Heading Reference System (AHRS) on the market to offer calibrated, high-performance, industrial grade MEMS sensors and quality sensor fusion algorithms in a single surface mount package. The small size and weight of the VN-100 simplifies sensor integration for new and existing designs. Only a single 3.2 - 5.5 V power supply is required. Communication with the VN-100 is possible using either the serial 3 V TTL (UART) or the Serial Peripheral Interface (SPI). An extensive set of user-selectable registers enable a wide level of customization.

Utilizing the latest advancements in MEMS technology, the VN-100 incorporates an assortment of inertial sensors, including a 3-axis accelerometer, 3-axis gyroscope, 3-axis magnetometer, and a barometric pressure sensor. The VN-100 has been designed to achieve the highest performance possible by filtering out common error sources, such as sensitivity to supply voltage variations and temperature dependent hysteresis.


To ensure the highest level of accuracy, each VN-100 sensor is individually tested and characterized at room temperature (standard calibration) or over the full operating temperature range (thermal calibration) to determine the bias, sensitivity and cross-axis alignment for each individual component. Calibration coefficients are stored on the device and are fully temperature compensated onboard, in real-time, to ensure high accuracy measurements over the selected operating temperature range.

VectorNav is an industry leader in the development of aerospace grade estimation algorithms for embedded applications. The VN-100 is the only sensor in its class to offer a quaternion based, drift compensated Kalman filter operating with full 32-bit floating point precision at update rates as high as 300Hz. Unlike other commonly used algorithms, a quaternion based solution ensures reliable operation without the traditional problems associated with gimbal-lock. The high update rates ensure that the sensor reports orientation and angular rates with minimal latency, a crucial requirement for many advanced controls systems.

VectorNav Technologies, LLC, 903 N Bowser Rd., Suite 200, Richardson, TX 75081 USA
T: 1.512.772.3615 F: 1.512.772.3086 This email address is being protected from spambots. You need JavaScript enabled to view it.
Copyright © VectorNav Technologies, LLC. All Rights Reserved. Terms of Use
Linkedin
YouTube