VN-310

DUAL GNSS / INS

The VN-310 is a tactical-grade, high-performance Dual Antenna GNSS-Aided Inertial Navigation System (Dual GNSS/INS). Incorporating the latest inertial sensor and GNSS technology, the VN-310 combines 3-axis accelerometers, 3-axis gyros, 3-axis magnetometers and two Multi-band L1/L2/E5b GNSS receivers into a compact embedded module or ruggedized packaging option to deliver a high-accuracy position, velocity and attitude solution under both static and dynamic conditions.

0.15° - 0.3°

GNSS-Compass Heading (1m)

0.05°- 0.1°

Dynamic Heading

0.015°

Dynamic Pitch/Roll

0.6°/hr

Gyro In-Run Bias

< 10 µg

Accelerometer In-Run Bias

±15 g

Accelerometer Range

±490˚or ±2000˚/s

Gyroscope Range

800 Hz

IMU Data

400 Hz

Navigation Data

VN-310 Overview

The VN-310 is a tactical-grade, high-performance Dual Antenna GNSS-Aided Inertial Navigation System. Incorporating the latest inertial sensor and GNSS technology, the VN-310 combines 3-axis accelerometers, 3-axis gyros, 3-axis magnetometers and two Multi-band L1/L2/E1/E5b GNSS receivers into ruggedized packaging to deliver a high-accuracy position, velocity, and attitude solution under both static and dynamic conditions. 
Multi-band GNSS

Integrated L1/L2/E1/E5b GNSS Receiver

High Rate Data

400 Hz Navigation Data
800 Hz IMU Data

Ultra Low SWaP

56 x 56 x 31 mm
160 grams; < 3.3 W

Rugged Device Design

IP 68; DO-160G, MIL-STD-1275E, MIL-STD-461G, MIL-STD-810G

Specifications

ATTITUDE

Range (Heading/Yaw, Roll)

± 180°

Range (Pitch)

± 90°

Heading (Magnetic)*1

2.0° RMS

Heading (INS)*2

0.05°-0.1°, 1σ

Heading (GNSS-Compass, 1m Baseline)

0.3° RMS

Pitch/Roll (Static)

0.05° RMS

Pitch/Roll (INS)*3

0.015°, 1σ

Heading Mounting Misalignment*5

< 0.05°, 1σ

Pitch/Roll Mounting Misalignment*5

<0.05°, 1σ

Angular Resolution

0.001°
POSITION/VELOCITY

Horizontal Position Accuracy*4

1.0 m RMS

Vertical Position Accuracy*4

1.5 m RMS

RTK Position Accuracy (RTK)*6

1 cm + 1 ppm CEP

Free Inertial Position Drift*7

0.5 cm/s²

Velocity Accuracy

< 0.02 m/s
*1With proper magnetic declination, suitable magnetic environment and valid hard/soft iron calibration.
*2Dependant on a number of factors, contact VectorNav to discuss expected performance in your application
*3With sufficient motion for dynamic alignment.
*4Constant on a per part basis. Can be calibrated out during system integration using boresighting or other alignment processes.
*5With SBAS, clear view of GNSS satellites, good multipath environment, compatible GNSS antenna, and as measured over a 24 hour period.
*6Measured using 1km baseline and patch antennas with good ground planes. Does not account for possible antenna phase center offset errors. ppm limited to baselines up to 20km.
*7Typical rate of growth in error of position estimates after loss of GNSS signal, provided INS full alignment prior to loss.

Range

±15 g

In-Run Bias Stability

< 10 μg

Noise Density

0.04 mg/√Hz

Bandwidth

200 Hz

Cross-Axis Sensitivity

±0.05°

Range*1

±490°/s (Optional ±2000°/s)

In-Run Bias Stability

< 1°/hr (0.6°/hr typ.)

Noise Density

5°/hr /√Hz

Bandwidth

210 Hz

Cross-Axis Sensitivity

< 0.05°
*1Contact VectorNav for Extended Range Gyro Option

Range

±2.5 Gauss

In-Run Bias Stability

-

Noise Density

140 μGauss/√Hz

Bandwidth

200 Hz

Cross-Axis Sensitivity

±0.05°

Receiver Type

(2) 184-Channel, L1/L2/E5b GNSS

Time-to-First-Fix (Cold)

29 s

Time-to-First-Fix (Hot)

2 s

Altitude Limit

50,000 m

Velocity Limit

500 m/s

Size

56 x 56 x 31 mm

Weight

160 g

Interface Connector

Circular Push-Pull Fischer UltiMate (10-pin x 2; Size 7)

GNSS Connector

SMA

Input Voltage

12 to 34 V

Current Draw*1

135 mA @ 24 V

Power*1

< 3.3 W

Digital Interface*2

RS-422

Baud Rate

Up to 921,600

GNSS PPS

30ns RMS, 60 ns 99%

Input

Sync-In

Output

Sync-Out
*1Not including active antenna power consumption.
*2VN-310: Optional RS-232 on Primary Port.

Operating Temperature

-40° to +85° C

Storage Temperature

-40° to +85° C

MBTF

> 21,000 hours

VN-310E Overview

The VN-310E is a tactical-grade, high-performance Dual Antenna GNSS-Aided Inertial Navigation System. Incorporating the latest inertial sensor and GNSS technology, the VN-310E combines 3-axis accelerometers, 3-axis gyros, 3-axis magnetometers and two high-performance GNSS receivers into a compact embedded module to deliver a high-accuracy position, velocity, and attitude solution under both static and dynamic conditions. 
Multi-band GNSS

Integrated L1/L2/E1/E5b GNSS Receiver

High Rate Data

400 Hz Navigation Data
800 Hz IMU Data

Ultra Low SWaP

31 x 31 x 12 mm;
15 grams; < 1.6 W

External M-Code

Support for external SAASM / M-Code GPS (ICD-GPS-153)

Specifications

Range (Heading/Yaw, Roll)

± 180°

Range (Pitch)

± 90°

Heading (Magnetic)

2.0° RMS

Heading (INS)

0.05°-0.1°, 1σ

Heading (GNSS-Compass, 1m Baseline)

0.3° RMS

Pitch/Roll (Static)

0.05° RMS

Pitch/Roll (INS)

0.015°, 1σ

Heading Mounting Misalignment

0.15°, 1σ

Pitch/Roll Mounting Misalignment

< 0.05°, 1σ

Angular Resolution

0.001°

Horizontal Position Accuracy*4

1.0 m RMS

Vertical Position Accuracy*4

1.5 m RMS

RTK Position Accuracy (RTK)*7

1 cm + 1 ppm CEP

Free Inertial Position Drift*8

0.5 cm/s²

Velocity Accuracy

< 0.02 m/s
*1With proper magnetic declination, suitable magnetic environment and valid hard/soft iron calibration.
*2Dependant on a number of factors, contact VectorNav to discuss expected performance in your application.
*3With sufficient motion for dynamic alignment
*4With SBAS, clear view of GNSS satellites, good multipath environment, compatible GNSS antenna, and as measured over a 24 hour period.
*5Constant on a per part basis. Can be calibrated out during system integration using boresighting or other alignment processes.
*6With SBAS, clear view of GNSS satellites, good multipath environment, compatible GNSS antenna, and as measured over a 24 hour period.
*7Measured using 1km baseline and patch antennas with good ground planes. Does not account for possible antenna phase center offset errors. ppm limited to baselines up to 20km.
*8Typical rate of growth in error of position estimates after loss of GNSS signal, provided INS full alignment prior to loss.

Range

±15 g

In-Run Bias Stability

< 10 μg

Noise Density

0.04 mg/√Hz

Bandwidth

200 Hz

Cross-Axis Sensitivity

±0.05°

Range

±490°/s

In-Run Bias Stability

< 1°/hr (0.6°/hr typ.)

Noise Density

5°/hr /√Hz

Bandwidth

210 Hz

Cross-Axis Sensitivity

< 0.05°

Range

±2.5 Gauss

In-Run Bias Stability

-

Noise Density

140 μGauss/√Hz

Bandwidth

200 Hz

Cross-Axis Sensitivity

±0.05 °

Receiver Type

(2) 184-Channel, L1/L2/E5b GNSS

Time-to-First-Fix (Cold)

29 s

Time-to-First-Fix (Hot)

2 s

Altitude Limit

50,000 m

Velocity Limit

500 m/s

Size

31 x 31 x 12 mm

Weight

15 g

Interface Connector

24-pin CLR

GNSS Connector

U.FL

Input Voltage

3.2 to 3.5 V

Current Draw*1

480mA @ 3.3 V

Power*1

< 1.6 W

Digital Interface

(2) Serial TTL

Baud Rate

Up to 921,600

GNSS PPS

30ns RMS, 60 ns 99%

Input

Sync-In

Output

Sync-Out
*1Not including active antenna power consumption.

Operating Temperature

-40° to +85° C

Storage Temperature

-40° to +85° C

MTBF

> 22,000 hours

DOCUMENTATION AND RESOURCES

TECHNICAL

VN-310 User Manual

DOWNLOAD

VN-310E User Manual

DOWNLOAD

VN-310 and VN-310E Datasheet

DOWNLOAD

VN-310 Mechanical Drawing

DOWNLOAD

VN-310 STEP File

DOWNLOAD

VN-310E Mechanical Drawing

DOWNLOAD

VN-310E STEP File

DOWNLOAD
SALES

VectorNav Product Brochure

DOWNLOAD

VN-310 Product Brief

DOWNLOAD

VN-310 Purchasing Guide

DOWNLOAD

VectorNav Tactical Embedded Brochure

DOWNLOAD

SOFTWARE

CONTROL CENTER

The new VectorNav Control Center provides you with a wide assortment of tools to visualize and inspect the wealth of data made available by your VectorNav sensor

DOWNLOAD

PROGRAMMING LIBRARY

The VectorNav programming library consolidates all of the varied programming libraries into a single downloadable package. Currently included programming libraries are:

C, C++, Labview, Matlab, .Net, Python, Unity

DOWNLOAD

EAGLE PCB FILES

The EAGLE Library contains footprints and parts for your schematics and layouts for CadSoft's EAGLE PCB software

DOWNLOAD

Development Kits

VN-310E Development Kit

Everything you need to get started with the VN-310E. The kit includes a development board, VN-310E, two GNSS antenna, ground planes and interface cables. Please contact us for pricing and availability.

VN-310 Development Kit

Everything you need to get started with the VN-310. The kit includes a VN-310, two GNSS antennas, ground planes, and interface cables. Please contact us for pricing and availability.

VECTORNAV INERTIAL NAVIGATION PRIMER

Everything you need to know about inertial navigation.

Contact Us

I am looking for: *
Opt In