THE TACTICAL SERIES


VN-210


Introduction

VectorNav introduces the Tactical Series, a next-generation, MEMS inertial navigation platform that features high-performance IMU, AHRS, GPS/INS and GPS-Compass solutions.

Featuring a tactical-grade IMU core housed in a robust and compact aluminum enclosure, the Tactical Series leverages VectorNav’s industry leading navigation algorithms to offer a new class of inertial navigation solutions.

Key Benefits:

-  < 1˚/hr in-run gyro bias stability
-  
< 2 mrad attitude performance
-  
4 GB onboard memory for data logging
-  
ITAR-free

-  IP 68 rated enclosure designed to meet DO-160G
-  Software compatible with Industrial Series
-  
Expansion port for connectivity to external sensors
-  
Made in the USA

divider

Product Options

CAPABILITIES VN-110 VN-210 VN-310
IMU Measurements
Magnetic Heading
Attitude Filter (VPE1)
INS FIlter 
GPS-Compass Heading  
1 VectorNav Processing Engine, VectorNav's proprietary suite of attitude estimations and toolboxes.
 
 
 
 
 
 
 
 
Learn more about VN-110 Learn more about VN-210 Learn more about VN-310
divider

Packaging Options

The Tactical Series features a precision milled, anodized aluminum enclosure designed to meet DO-160G standards. With dual I/O connectors the Tactical Series offers maximum flexibility for interfacing with external GNSS receivers and IMUs.
Tactical Series Packaging 2

Tactical Series Packaging