Sensor Explorer

Download Sensor Explorer 1.3









zipiconSensor Explorer v1.3.8 (13.6 MB)

logo-windows Compatible with Windows XP, Vista & 7

For information about Sensor Explorer and it's features, Click Here.


VectorNav C/C++ Library

The VectorNav C/C++ Library allows access from within C or C++ development environment. Included examples illustrate how use the library within a Windows and Linux environment.

zipiconVectorNav C/C++ Library v0.1.8 (0.24 MB)


VectorNav .NET Library

Our .NET Library provides a convenient interface to our sensors in any .NET environment including C# and Visual Basic. The library requires the .NET 2.0 Framework.

zipiconVectorNav .NET Library v0.2.1 (0.95 MB)

VectorNav Embedded Firmware Library

If you are interfacing with the VN-100 using a microcontroller or other embedded processor, download our VectorNav Embedded Firmware Library to speed up your development time. The library is written in ANSI C making it compatible with many embedded development environments.

zipiconVectorNav Embedded Firmware Library v1.0 (2.90 MB)

pdfFirmware Library User Manual (1.23 MB)


Matlab Development Library

We have developed a suite of Matlab functions that allow you to quickly and easily perform many operations on the VN-100 from within the Matlab environment. Here are a few of the capabilities of this Matlab software library.

  • Read and write to any register
  • Automatic checksum calculation
  • Hard / Soft Iron compensation script

zipiconMatlab VN-100 Library

EAGLE PCB Parts Library

The EAGLE PCB Parts Library contains footprints and parts for your schematics and layouts for EAGLE PCB. Just download the library file below and drop it into the folder with your other EAGLE PCB libraries (this is typically located in the folder lib in your EAGLE PCB program directory).

zipiconEAGLE PCB Parts Library (4 KB)