VN-100 Rugged
VectorNav VN-100 Rugged

The VN-100 Rugged offers a miniturized AHRS inside a protective aluminum enclosure this dramatically reduces the intergration time in many applications.

At only 15 grams the Rugged offers all the features of the VN-100 in a small and compact low-cost solution enabling quick deployment of sensor networks over a wide area of applications where mass, power and cost is critical. Each Rugged undergoes a rigorous test and calibration program at VectorNav Technologies production facilities. This ensures the highest accuracy possible, which transfers to the customer application through optional mechanical alignment pegs during installation.

VN-100 Orientation Sensor
VectorNav VN-100 Orientation Sensor

The VN-100 is the world's smallest and lightest full feature Attitude Heading Reference System. The small size and high performance opens the door for numerous embedded applications.

The VN-100 has a onboard processor running an Extended Kalman Filter at 200 Hz, providing you with a smooth and accurate attitude solution. The custom onboard filter is optimized for low power consumption, making the VN-100 well suited for battery powered handheld applications. The filter is fully customizable providing the user with tunable parameters that provide excellent immunity to dynamic and magnetic disturbances for a variety of applications.

VN-100 Development Kit
VN-100 Development Kit

The development kit is a complete set of hardware and software designed to help users discover the device features and start application development quickly and easily. Kits include a VN-100 orientation sensor, development board, evaluation software, cables, printed manuals, and device drivers.